IESNA:LM-63-2002
[TEST]P1343629
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15B2750DE010 E3A301LI_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]387
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12.8 18.8 27.5 55 120.5 218.7 446.9 941.1 1671.8 1977.1
2272.3 2566.3 2838.5 3066.2 3252.6 3396.4 3493.1 3543.2 3539.4 3478.4
3354.6 3152.8 2900.2 2611.1 2219.9 1873.2 1511.1 1182.8 891.1 433.3
211.2 108 32.4 12.8 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.1 27.5 54.2 120.8 213.8 432.9 954.7 1691.8 1965.1
2277.9 2584.4 2826 3064.7 3222.1 3374.5 3469.4 3510.8 3499.1 3433.3
3297.4 3095.2 2847.5 2527.1 2235 1849.5 1516.4 1178.7 897.8 443.8
205.2 105 32 13.2 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.4 27.1 54.2 118.2 207.4 441.2 931.7 1613.9 1933.1
2203.4 2485.7 2759.4 2960.1 3139.6 3263.9 3351.6 3393.4 3376 3295.9
3163.3 2951.4 2723.6 2415 2116 1773.8 1442.2 1158.7 851.2 413
202.5 105 31.6 12.8 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.4 27.5 53.5 114.8 207.8 420.9 844.8 1538.2 1811.9
2076.5 2366.8 2609.6 2814.4 2961.9 3079 3161.1 3189.3 3163.7 3077.1
2945.4 2747 2517.7 2251.9 1916.5 1619.5 1323.6 1048.8 784.9 396
194.3 101.6 32 13.9 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.4 27.5 49.7 114.4 196.9 397.9 791.3 1408.3 1662
1920.7 2170.6 2399.9 2574.6 2725.1 2831.7 2890.4 2904 2863.7 2780.5
2652.5 2479.3 2261 2001.6 1709.1 1438.8 1144.4 886.5 690.4 354.2
184.5 98.3 30.9 13.9 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.4 27.1 48.6 108.8 193.1 371.9 728.4 1266.8 1497.9
1738.8 1965.5 2159.7 2308.4 2444.3 2521.1 2569.3 2574.9 2528.6 2441.3
2310.7 2145 1935.3 1674.1 1452.4 1183.9 973.5 774.4 598.2 318.1
164.9 91.9 32 13.6 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.4 26.4 47.8 106.9 184.5 345.6 640 1119.2 1317.2
1518.2 1710.2 1894.7 2016.3 2116 2180 2213.9 2205.6 2159.3 2072
1945.1 1776.9 1583.4 1374.4 1164.7 976.1 785.7 636.6 507.1 268.4
146.1 82.4 32.8 13.9 4.1 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 17.7 26 45.9 103.5 175.1 312.5 554.5 952.1 1132.7
1290.5 1464.4 1596.5 1704.6 1783.3 1822.4 1839 1822.8 1764.4 1686.1
1565.3 1435.4 1255.8 1088.7 907.6 769.5 632.1 524 417.9 219.1
125.4 75.7 33.1 13.6 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 17.7 26 42.5 97.1 165.3 284.2 481.5 792.1 938.9
1081.6 1206.2 1308.6 1396.3 1445.6 1468.2 1468.2 1445.2 1393.3 1322.1
1215.6 1094.4 968.6 839.1 701.7 590.3 493.9 411.5 340.3 186.3
109.5 68.1 30.1 13.2 4.1 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.8 18.1 25.2 41.8 90.7 155.1 254.1 422.8 653.5 758.9
844.8 943 1027 1083.8 1112.4 1121.8 1112.8 1084.9 1043.5 989.7
911 817.3 724.3 626.8 534.2 451.7 384.4 324.1 273.3 161.1
94.5 58.7 29.7 11.7 4.5 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.8 16.2 20.3 26.4 38 62.5 86.2 105.4 118.2 119.3
117.5 113.7 110.7 106.9 103.1 98.3 93.7 88.5 82.4 76.4
70 64.8 59.1 53.1 47.8 42.2 36.9 31.2 24.5 10.9
6.8 2.6 0.8 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12.8 15.1 16.2 17.3 18.1 18.1 17.7 17.3 16.2 15.8
15.1 14.3 13.2 12.4 11.7 10.5 9.8 8.7 7.5 6
4.9 3.4 2.3 1.9 1.1 1.1 0.8 0.4 0.4 0
0 0 0 0 0.4 0.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
12.8 13.2 12 10.9 9.4 7.5 6.4 4.9 3.8 3.4
3 2.3 1.9 1.9 1.1 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
12.8 10.9 8.3 6.4 4.9 3.4 2.3 1.5 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.1 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 0.8 0.8 0.8 0.4 0
12.8 9 6.4 4.5 2.6 1.5 1.1 0.8 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.8 1.1 1.5 1.5 1.5 1.9 1.5
1.5 1.1 1.1 0.8 0.8 0.4 0.4 0 0
12.8 8.3 5.6 3.4 1.9 1.1 0.8 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 0.8 1.1 1.5 1.9 2.3 2.3 2.3 1.9
1.9 1.5 1.5 1.1 1.1 0.8 0.4 0 0
12.8 7.9 5.3 3 1.9 1.1 0.8 0.8 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.8
0.8 0.8 1.1 1.5 1.9 1.9 2.3 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
